??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 161-63301
HELP_VARIABLE
Company
HellermannTyton
Description
Helawrap HWPA-V0
Bill of material
HellermannTyton 161-63301
Identification
161-63301
Manufacturer type description
HWPAV020
Short Description
Spiral binding + tool, black, 25 Meter
Material
Polyamide 6 V0 (PA6V0)
Color
Black (BK)
Bundle ∅ max.
21 mm
Bundle ∅ min.
- mm
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating temperature
-40 °C to +90 °C, +120 °C
Nominal diameter
20 mm
Pitch
16 MMT
Diameter D
19.0 mm
Wall WT
0.95 MMT
Deeplink
Deeplink