??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HellermannTyton 161-66300
HELP_VARIABLE
Company
HellermannTyton
Description
Helawrap HWPPMC
Bill of material
HellermannTyton 161-66300
Identification
161-66300
Manufacturer type description
HWPPMC25
Short Description
Kabelbündelschlauch blau + Werkzeug 25 Meter, Betriebstemperatur -60 °C bis +100 °C, kurzfristig bis +140 °C
Material
Polypropylen (PP), Edelstahl, rostfrei (SS)
Color
Blue (BU)
Bundle ∅ max.
27 mm
Length L
25 m
Minimum order quantity
25 m
Operating temperature
-60 °C to +100 °C, +140 °C
Deeplink
Deeplink