??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-02010
HELP_VARIABLE
Company
HellermannTyton
Description
HV1201 - HV1201
Bill of material
HellermannTyton 633-02010
Identification
633-02010
Manufacturer type description
HV1201
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
6.4 mm
Bundle ∅ max.
9.5 mm
Number of content units per order unit
1.000
Minimum order quantity
2000.000
Height H
5.6 mm
Operating temperature
-30 °C to +60 °C
Diameter D
4.0 mm
Deeplink
Deeplink