??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-02060
HELP_VARIABLE
Company
HellermannTyton
Description
HV1206 - HV1206
Bill of material
HellermannTyton 633-02060
Identification
633-02060
Manufacturer type description
HV1206
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
12.0 mm
Bundle ∅ max.
17.5 mm
Number of content units per order unit
1.000
Minimum order quantity
1000.000
Height H
10.8 mm
Operating temperature
-30 °C to +60 °C
Diameter D
10.0 mm
Height (H2)
6.0 mm
Deeplink
Deeplink