??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-02070
HELP_VARIABLE
Company
HellermannTyton
Description
HV1207 - HV1207
Bill of material
HellermannTyton 633-02070
Identification
633-02070
Manufacturer type description
HV1207
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
10.0 mm
Bundle ∅ max.
14.0 mm
Number of content units per order unit
1.000
Minimum order quantity
1000.000
Height H
6.4 mm
Operating temperature
-30 °C to +60 °C
Diameter D
6.0 mm
Height (H2)
1.5 mm
Deeplink
Deeplink