??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-02120
HELP_VARIABLE
Company
HellermannTyton
Description
HV1212 - HV1212
Bill of material
HellermannTyton 633-02120
Identification
633-02120
Manufacturer type description
HV1212
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
6.0 mm
Bundle ∅ max.
9.0 mm
Number of content units per order unit
1.000
Minimum order quantity
2000.000
Height H
7.0 mm
Operating temperature
-30 °C to +60 °C
Diameter D
4.0 mm
Height (H2)
1.0 mm
Deeplink
Deeplink