??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-02160
HELP_VARIABLE
Company
HellermannTyton
Description
HV1216 - HV1216
Bill of material
HellermannTyton 633-02160
Identification
633-02160
Manufacturer type description
HV1216
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
8.0 mm
Bundle ∅ max.
14.5 mm
Number of content units per order unit
1.000
Minimum order quantity
2000.000
Height H
6.5 mm
Operating temperature
-30 °C to +60 °C
Diameter D
5.0 mm
Height (H2)
1.5 mm
Deeplink
Deeplink