??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-03020
HELP_VARIABLE
Company
HellermannTyton
Description
HV1302 - HV1302
Bill of material
HellermannTyton 633-03020
Identification
633-03020
Manufacturer type description
HV1302
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
11.0 mm
Bundle ∅ max.
15.9 mm
Number of content units per order unit
1.000
Minimum order quantity
1000.000
Height H
9.0 mm
Operating temperature
-30 °C to +60 °C
Diameter D
8.0 mm
Height (H2)
3.0 mm
Deeplink
Deeplink