??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 633-06068
HELP_VARIABLE
Company
HellermannTyton
Description
HV1606 - HV1606
Bill of material
HellermannTyton 633-06068
Identification
633-06068
Manufacturer type description
HV1606
Short Description
Edge protection grommet, grey
Material
PVC, flammwidrig (PVC-FR)
Color
Grey (GY)
Fixing hole Ø FH
25.0 mm
Bundle ∅ max.
31.0 mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
11.0 mm
Operating temperature
-30 °C to +60 °C
Diameter D
17.0 mm
Height (H2)
3.0 mm
Deeplink
Deeplink