??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 102-69066
HELP_VARIABLE
Company
HellermannTyton
Description
Bundling Clips with Arrowhead - Bundling Clips with Arrowhead
Bill of material
HellermannTyton 102-69066
Identification
102-69066
Manufacturer Type Description
ATSBCSFT6.5
Short Description
Fixing clip black
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Bundle ∅ max.
18 mm
Panel Thickness min.
2.3 mm
Bundle ∅ min.
2.0 mm
Length L
39.0 mm
Panel Thickness max.
3.3 mm
Number of content units per order unit
1
Minimum order quantity
20000
Operating Temperature
-40 °C bis +105 °C
Disc ∅
16.0 mm
Deeplink
Deeplink