??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 102-69065
HELP_VARIABLE
Company
HellermannTyton
Description
Automatisch Bündeln bis 20 mm Durchmesser - Automatisch Bündeln bis 20 mm Durchmesser
Bill of material
HellermannTyton 102-69065
Identification
102-69065
Manufacturer Type Description
ATSBCSFT6.5-3MD
Short Description
Fixing clip black
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Bundle ∅ max.
18 mm
Panel Thickness min.
2 mm
Bundle ∅ min.
2.0 mm
Length L
39.0 mm
Panel Thickness max.
3 mm
Number of content units per order unit
1
Minimum order quantity
500
Operating Temperature
-40 °C bis +105 °C
Deeplink
Deeplink