??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 102-69067
HELP_VARIABLE
Company
HellermannTyton
Description
Bundling Clips with Arrowhead - Bundling Clips with Arrowhead
Bill of material
HellermannTyton 102-69067
Identification
102-69067
Manufacturer Type Description
ATSBCSFT6,5
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
0.7 mm
Length L
39.0 mm
Panel thickness max.
1.3 mm
Number of content units per order unit
1
Minimum order quantity
500
Width (W)
9.0 mm
Deeplink
Deeplink