??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 402-16039
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 200 - Helashrink Serie 200
Bill of material
HellermannTyton 402-16039
Identification
402-16039
Manufacturer Type Description
216-3-B8W
Version
Short Description
Endverschluss / Aufteilkappe schwarz
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
10.000
Operating Temperature
-55 °C to +100 °C °C
Adhesive
WM250
K min. a
MMT
K max. b
MMT
R ± 10% b
20 mm
P ±10% b (P+20%)
76.5 mm
HW ± 20% b
1.6 mm
JW ± 20% b
1.6 mm
H max. b
9.4 mm
H min. a
21 mm
J max. b
2.8 mm
J min. a
9 mm
Minimum Shrink Temperature
+135 °C
Dielectric Strength
15 kV/mm
Shrink Ratio
up to 3:1
Deeplink
Deeplink