??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 402-19018
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 200 - Helashrink Serie 200
Bill of material
HellermannTyton 402-19018
Identification
402-19018
Manufacturer Type Description
219-2-B7W1
Version
Short Description
Endverschluss / Aufteilkappe schwarz
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating Temperature
-55 °C to +80 °C °C
Adhesive
W1
K min. a
MMT
K max. b
MMT
R ± 10% b
42.5 mm
P ±10% b (P+20%)
141.5 mm
HW ± 20% b
3.8 mm
JW ± 20% b
3.8 mm
H max. b
38.1 mm
H min. a
77 mm
J max. b
12.7 mm
J min. a
37 mm
Minimum Shrink Temperature
+135 °C
Dielectric Strength
14 kV/mm according to ASTM D2671
Shrink Ratio
up to 3:1
Deeplink
Deeplink