??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 402-23058
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 200 - Helashrink Serie 200
Bill of material
HellermannTyton 402-23058
Identification
402-23058
Manufacturer Type Description
223-2-B8W
Version
Short Description
1 to 2 cables Moulded Shape, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Operating Temperature
-55 °C to +100 °C °C
Adhesive
WM250
K min. a
17.5 MMT
K max. b
4.1 MMT
R ± 10% b
30.0 mm
P ±10% b (P+20%)
94.0 mm
HW ± 20% b
1.5 mm
JW ± 20% b
1.2 mm
H max. b
9.4 mm
H min. a
33.0 mm
J max. b
4.1 mm
J min. a
17.5 mm
Minimum Shrink Temperature
+135 °C
Dielectric Strength
15 kV/mm
Shrink Ratio
up to 3:1
Deeplink
Deeplink