??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 411-08180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 1100 - Rechtwinklig - Helashrink Serie 1100 - Rechtwinklig
Bill of material
HellermannTyton 411-08180
Identification
411-08180
Manufacturer Type Description
1108-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for connector, Right-Angle, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
10.000
Operating Temperature
-75 °C to +150 °C °C
S nom
5.1 mm
M nom
15.2 mm
T ± 10% b
mm
JW ± 30% b
1.6 mm
VMAX
R ± 10% b
20.1 mm
T ± 20% b
mm
P ±10% b (P+20%)
18.3 mm
HW ± 20% b
1 mm
JW ± 20% b
mm
H max. b
7.9 mm
H min. a
16.5 mm
J max. b
2.5 mm
J min. a
16.5 mm
Minimum Shrink Temperature
+135 °C
Shrink Ratio
up to 3:1
Deeplink
Deeplink