??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 401-62180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 160 - gerade - Helashrink Serie 160 - gerade
Bill of material
HellermannTyton 401-62180
Identification
401-62180
Manufacturer Type Description
162-1-G
Assembling version
Short Description
Heat Shrinkable Moulded Shape for connector, straight, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
50.000
Operating Temperature
-75 °C to +150 °C °C
S nom
16.0 mm
JW ± 30% b
1.8 mm
W ± 20%
1.8 mm
HW ± 20% b
1.8 mm
JW ± 20% b
1.8 mm
H max. b
14.2 mm
H min. a
22 mm
J max. b
4.1 mm
J min. a
9 mm
Minimum Shrink Temperature
+135 °C
Tensile strenght
15 unece.unit.MPA
Dielectric Strength
14 kV/mm according to ASTM D2671
P ±10%=overall length
44.0 mm
R ± 10% b
mm
P ± 10% b
44.0 mm
W ± 20% b
1.8 MMT
P ±10% b (P+20%)
44 mm
Deeplink
Deeplink