??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 151-00021
HELP_VARIABLE
Company
HellermannTyton
Description
OCTCSFT6,5 for Panel Thickness 1.0 - 2.5
Bill of material
HellermannTyton 151-00021
Identification
151-00021
Manufacturer Type Description
OCTCSFT6.5
Version
Short Description
Fixing Element, black
Material
Polyamide 6.6, high impact modified (PA66HIR)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.6 mm
Bundle ∅ max.
21.5 mm
Panel thickness min.
1.0 mm
Bundle ∅ min.
18.5 mm
Length L
64.0 mm
Panel thickness max.
2.0 mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
24.5 mm
Width (W)
20.0 mm
Operating Temperature
-40 °C to +105 °C
Fixing Ø
55.0 - 80.0 mm
Deeplink
Deeplink