??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 126-00065
HELP_VARIABLE
Company
HellermannTyton
Description
T50SOSSFT65MSMD for panel thickness 0,7 - 1,6 mm
Bill of material
HellermannTyton 126-00065
Identification
126-00065
Manufacturer Type Description
T50SOSSFT6.5E-MS-MD
Version
Bündel
mm
Short Description
Fixing Tie, nature
Length L
163.0 mm
Width (W)
4.6 mm
Bundle ∅ max.
35.0 mm
Bundle ∅ min.
1.5 mm
Disc ∅
16.0 mm
Fixing hole Ø FH
6.25 - 6.75 mm
Panel thickness max.
1.6 mm
Panel thickness min.
0.7 mm
Minimum retaining strength
180 N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Nature (NA)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
3000.000
Deeplink
Deeplink