??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 131-14160
HELP_VARIABLE
Company
HellermannTyton
Description
RI 160 for panel thickness 0.8 - 2.2 mm
Bill of material
HellermannTyton 131-14160
Identification
131-14160
Manufacturer Type Description
RI 160
Version
Bundle
mm
Short Description
Fixing Tie 160x9,0 black
Material
Polyamide 12 (PA12)
Colour
Black (BK)
Fixing hole Ø FH
6.9 - 7.1 mm
Bundle ∅ max.
41.0 mm
Panel thickness min.
0.80 mm
Bundle ∅ min.
12.0 mm
Length L
160 mm
Panel thickness max.
2.20 mm
Package Quantity
1.000
Minimum order quantity
1000.000
Width (W)
9.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
265 N
Thickness
1.5 mm
Deeplink
Deeplink