??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-00129
HELP_VARIABLE
Company
HellermannTyton
Description
T50SMVCOC15-18SET with max. bundle diameter 15.0 - 18.0 mm
Bill of material
HellermannTyton 156-00129
Identification
156-00129
Manufacturer Type Description
T50SMVCOC15-18SET
Version
Bundle
mm
Cable tie twistable
°
Short Description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
50.0 mm
Bundle ∅ min.
2.0 mm
Length L
210 mm
Package Quantity
1.000
Minimum order quantity
3000.000
Width (W)
4.7 mm
Operating Temperature
-40 °C to +105 °C
Minimum retaining strength
222 N
Fixing Ø
15.0 - 18.0 mm
Deeplink
Deeplink