??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-01697
HELP_VARIABLE
Company
HellermannTyton
Description
T50RSFT6.5 for panel thickness 0,9 - 2,0 mm
Bill of material
HellermannTyton 156-01697
Identification
156-01697
Manufacturer Type Description
T50RSFT6.5
Version
Bündel
mm
Short Description
Fixing Tie 200x4,6 black
Length L
200 mm
Length (L2)
11.6 mm
Width (W)
4.6 mm
Width (W2)
9.0 mm
Height (H)
1.2 mm
Bundle ∅ max.
45.0 mm
Bundle ∅ min.
2.0 mm
Disc ∅
22.4 mm
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness max.
2.0 mm
Panel thickness min.
0.7 mm
Minimum retaining strength
225 N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink