??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-00306
HELP_VARIABLE
Company
HellermannTyton
Description
T50ROC1B for tube diameter 4,0 - 10,0 mm - T50ROC1B for tube diameter 4,0 - 10,0 mm
Bill of material
HellermannTyton 156-00306
Identification
156-00306
Manufacturer type description
T50ROC1B
Version
Bundle
mm
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
45.0 mm
Bundle ∅ min.
4.0 mm
Length L
202 mm
Number of content units per order unit
1.000
Minimum order quantity
3000.000
Height H
1.2 mm
Width (W)
4.6 mm
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
225 N
Fixing Ø
4.0 - 10.0 mm
Deeplink
Deeplink