??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24508
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45CG 45° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-24508
Identification
166-24508
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL54-45CG-M50
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
164 mm
Weight
41 kg
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
76 mm
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
15 mm
Length
149 mm
External diameter max.
76 mm
Cable diameter
27.0-35.0 mm
SW thread
54 mm
A/F Cable gland section
56 mm