??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32501
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-45FMC 45° Elbow Fixed Comp. Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32501
Identification
166-32501
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS20-45FMC-M20
Material
nickel-plated brass
Color
Metal (ML)
Length
49.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24.0 mm
Nominal diameter
20 mm
Nominal diameter, imperial
1/2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
SW main body
24 mm
SW main body
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13.0 mm
Height
36.5 mm
SW main body
29 mm
Minimum bore size
14.5 mm
SW main body
24 mm