??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30109
HELP_VARIABLE
Company
HellermannTyton
Description
SC Galv. Steel Conduit
Bill of material
HellermannTyton 166-30109
Identification
166-30109
Short Description
Metallic conduit 10 metre
Manufacturer type description
SC75
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
75 mm
Diameter D
69.4 mm
External diameter D
77.0 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
70.0 mm
Bending Radius BR
150 mm
Weight
1137 g/m
Deeplink
Deeplink(de)