??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30300
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30300
Identification
166-30300
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SC10-FM-M12
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
21.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
10 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
5.6 mm
Deeplink
Deeplink(de)
Thread
M12x1.5
Thread length
7 mm
Minimum bore size
5.6 mm
Length
21.0 mm
SW main body
13 mm