??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30500
HELP_VARIABLE
Company
HellermannTyton
Description
SC-PC Plain Hole Connector
Bill of material
HellermannTyton 166-30500
Identification
166-30500
Short Description
Metallic fitting, plain hole connector
Manufacturer type description
SC10-PC
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
15.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
10 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Length
15.0 mm
Minimum bore size
5.6 mm
SW main body
13 mm