??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30322
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-FM Stainless Steel Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30322
Identification
166-30322
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SSC12-FM-M16
Material
Stainless Steel
Color
Metal (ML)
Length
23.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
19 mm
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
8.5 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
8.0 mm
Minimum bore size
8.5 mm
Length
23.0 mm
SW main body
19.0 mm