??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-30420
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-SM Stainless Steel, Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30420
Identification
166-30420
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SSC12-SM-M16
Material
Stainless Steel
Color
Metal (ML)
Length
32.2 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
17 mm
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
8.5 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
8.0 mm
Minimum bore size
8.5 mm
Length
32.2 mm
SW thread
19.0 mm
SW main body
19.0 mm