??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50402
HELP_VARIABLE
Company
HellermannTyton
Description
ACP Couplers
Bill of material
HellermannTyton 166-50402
Identification
166-50402
Short Description
Hose connector with two inside thread
Manufacturer type description
ACP-M25
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
30.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M25x1.5
Length
30.0 mm
SW main body
29 mm
External diameter max.
31.9 mm