??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-50701
HELP_VARIABLE
Company
HellermannTyton
Description
AFCP Conduit Clip
Bill of material
HellermannTyton 166-50701
Identification
166-50701
Short Description
Fixing clip for metallic conduits
Manufacturer type description
AFCP20
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
32 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
36 mm
Width (W)
15 mm
Nominal diameter
20 mm
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Fixing hole Ø FH
M6
Length
32 mm
Height
36 mm
Height
20 mm
Width
15 mm
Width
20 mm