??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-50802
HELP_VARIABLE
Company
HellermannTyton
Description
PAEC End Caps
Bill of material
HellermannTyton 166-50802
Identification
166-50802
Short Description
End cap for non-metallic conduits, black
Manufacturer type description
PAEC28
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
22 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
31.2 mm
Deeplink
Deeplink(de)
Nominal diameter
28 mm
Minimum bore size
20.0 mm
Length
22 mm
External diameter max.
31.2 mm