??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41105
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-SMC, swivel compression fitting
Bill of material
HellermannTyton 166-41105
Identification
166-41105
Short Description
Straight metallic fitting with fixed external thread
Manufacturer type description
PSRSC32-SMC-M32
Nominal diameter
32 mm
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
56.9 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.6 mm
External diameter max.
42 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
13 mm
Length
43.9 mm
SW main body
42 mm
Minimum bore size
24.6 mm
SW thread
38 mm
SW main body
40 mm