??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 161-46100
HELP_VARIABLE
Company
HellermannTyton
Description
SBPEMC
Bill of material
HellermannTyton 161-46100
Identification
161-46100
Manufacturer type description
SBPEMC4
Short Description
Spiral binding, blue, 30 Meter
Material
Polyethylen (PE);Edelstahl, rostfrei (SS)
Color
Blue (BU)
Diameter D
4.0 mm
Bundle ∅ max.
100 mm
Bundle ∅ min.
5 mm
Length L
30 m
Minimum order quantity
30 m
Operating temperature
-60 °C to +80 °C, +120 °C
Deeplink
Deeplink