??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 251-21409
HELP_VARIABLE
Company
HellermannTyton
Description
Flexiform edge protection - Flexiform edge protection
Bill of material
HellermannTyton 251-21409
Identification
251-21409
Manufacturer type description
G51ND
Version
Diameter
mm
Short Description
Edge protection, polyamide 25 Meter roll
Material
Polyamide 6 (PA6)
Color
Nature (NA)
Panel thickness min.
3.30 mm
Panel thickness max.
4.80 mm
Number of content units per order unit
25.000
Minimum order quantity
1.000
Height H
6.2 mm
Width (W)
8.4 mm
Operating temperature
-60 °C to +95 °C
Certifications
PAN 6480-A
Height (H2)
4.3 mm
Width (W2)
5.1 mm
Deeplink
Deeplink