??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 401-99480
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 100, gerade - Helashrink Serie 100, gerade
Bill of material
HellermannTyton 401-99480
Identification
401-99480
Assembling version
Manufacturer Type Description
199-4-G
Short Description
Heat Shrinkable Moulded Shape for connector, straight, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating Temperature
-75 °C to +150 °C °C
S nom
20.0 mm
V ± 10% b
1.5 mm
T ± 10% b
mm
JW ± 30% b
0.5 mm
R ± 10% b
35.0 mm
T ± 20% b
1.0 mm
V ± 20% b
1.5 mm
P ± 10% b
70.0 mm
HW ± 20% b
1.8 mm
JW ± 20% b
0.5 mm
H max. b
14.0 mm
H min. a
17.5 mm
J max. b
4.3 mm
J min. a
7.0 mm
Minimum Shrink Temperature
+135 °C
Tensile strenght
15 unece.unit.MPA
P ±10%=overall length
70.0 mm
P ±10% b (P+20%)
70 mm
Deeplink
Deeplink