??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 404-13180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 400 - 4 Finger - Helashrink Serie 400 - 4 Finger
Bill of material
HellermannTyton 404-13180
Identification
404-13180
Manufacturer Type Description
413-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for transition boots, 1 to 4 cables, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Flammabiltiy
ASTM D635
Operating Temperature
-75 °C to +150 °C °C
S nom
65 mm
T ± 10% b
75 mm
K min. a
19 MMT
K max. b
10 MMT
S ± 10% b
mm
R ± 10% b
72 mm
W ± 10% b
2.0 mm
J/K/L min a
19 mm
J/K/L max b
10 mm
P ±10% b (P+20%)
150 mm
H max. b
19 mm
H min. a
38.5 mm
HW ± 30%
3.0 mm
J max. b
10 mm
J min. a
19 mm
Minimum Shrink Temperature
+135 °C
Dielectric Strength
14 kV/mm according to ASTM D2671
P ±10%=overall length
150.0 mm
P ± 10% b
74.9 mm
Deeplink
Deeplink