??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-40119
HELP_VARIABLE
Company
HellermannTyton
Description
TM1SF for binder width up to 5,2 mm
Bill of material
HellermannTyton 151-40119
Identification
151-40119
Manufacturer Type Description
TM1SF
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
white (wh)
Fixing hole Ø FH
6.3 mm
Panel thickness min.
3.40 mm
Length L
15.8 mm
Panel thickness max.
3.40 mm
Number of content units per order unit
1
Minimum order quantity
100
Height H
4.6 mm
Width (W)
10.2 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
4.6 mm
Cable Tie Width max.
5.0 mm
for Cable Ties
T18 to T50
Deeplink
Deeplink