??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01862
HELP_VARIABLE
Company
HellermannTyton
Description
EdgeClip32
Bill of material
HellermannTyton 151-01862
Identification
151-01862
Manufacturer Type Description
EC32
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0 mm
Length L
15.0 mm
Panel thickness max.
3.0 mm
Number of content units per order unit
1000
Minimum order quantity
500
Height H
25.7 mm
Width (W)
19.1 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink