??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00192
HELP_VARIABLE
Company
HellermannTyton
Description
EdgeClip33
Bill of material
HellermannTyton 151-00192
Identification
151-00192
Manufacturer Type Description
EC33
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0 mm
Length L
19.0 mm
Panel thickness max.
3.0 mm
Number of content units per order unit
500
Minimum order quantity
500
Height H
12.5 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink