??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00077
HELP_VARIABLE
Company
HellermannTyton
Description
CH20D6 for distance routing 20.0 mm
Bill of material
HellermannTyton 151-00077
Identification
151-00077
Manufacturer Type Description
CH20D6
Short Description
Fixing element black
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Fixing hole Ø FH
6.4-7.0 mm
Panel thickness min.
0.6 mm
Length L
50.0 mm
Panel thickness max.
1.4 mm
Number of content units per order unit
1
Minimum order quantity
5000
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Length L2
20.0 mm
Deeplink
Deeplink