??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-03100
HELP_VARIABLE
Company
HellermannTyton
Description
COW20DP7 for panel thickness 0.8 - 4.5 mm
Bill of material
HellermannTyton 151-03100
Identification
151-03100
Manufacturer Type Description
COW20DP7
Short Description
Halteclip braun
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Brown (BN)
Fixing hole Ø FH
6.3 - 7.0 mm
Panel thickness min.
0.8 mm
Length L
42.0 mm
Panel thickness max.
4.5 mm
Number of content units per order unit
1
Minimum order quantity
4000
Height H
6.6 mm
Width (W)
42.0 mm
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Length L2
20.0 mm
Deeplink
Deeplink