??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-03200
HELP_VARIABLE
Company
HellermannTyton
Description
COW30DP7 for panel thickness 0.8 - 4.5 mm
Bill of material
HellermannTyton 151-03200
Identification
151-03200
Manufacturer Type Description
COW30DP7
Short Description
Fixing element black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 7.0 mm
Panel thickness min.
0.8 mm
Length L
42.0 mm
Panel thickness max.
4.5 mm
Number of content units per order unit
1
Minimum order quantity
500
Width (W)
42.0 mm
Flammabiltiy
UL94 V2
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Disc ∅
16.0 mm
Length L2
30.0 mm
Deeplink
Deeplink