??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01840
HELP_VARIABLE
Company
HellermannTyton
Description
SOC10405 for panel thickness 0,7 - 3,5 mm
Bill of material
HellermannTyton 151-01840
Identification
151-01840
Manufacturer Type Description
SOC10405
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
0.7 mm
Length L
55.0 mm
Panel thickness max.
3.5 mm
Number of content units per order unit
1000
Minimum order quantity
500
Height H
10.7 mm
Operating Temperature
-40 °C to +105 °C
Length L2
29.8 mm
Deeplink
Deeplink