??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-30902
HELP_VARIABLE
Company
HellermannTyton
Description
SOC4MFT6LG with spacer for 20,0 mm
Bill of material
HellermannTyton 155-30902
Identification
155-30902
Manufacturer Type Description
SOC4 M.FT6
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.7 mm
Length L
55.0 mm
Panel thickness max.
5.1 mm
Number of content units per order unit
1
Minimum order quantity
500
Operating Temperature
-40 °C to +105 °C
Length L2
20.0 mm
Deeplink
Deeplink