??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00023
HELP_VARIABLE
Company
HellermannTyton
Description
SOC6 with spacer for 22,0 mm
Bill of material
HellermannTyton 151-00023
Identification
151-00023
Manufacturer Type Description
SOC6
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 7.0 mm
Panel thickness min.
0.8 mm
Length L
55.0 mm
Panel thickness max.
3.5 mm
Number of content units per order unit
1
Minimum order quantity
3000
Operating Temperature
-40 °C to +105 °C
Length L2
22.0 mm
Tax
0.190
Deeplink
Deeplink