??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00629
HELP_VARIABLE
Company
HellermannTyton
Description
SOC7FT6 for panel thickness 0,7 - 5,7 mm
Bill of material
HellermannTyton 151-00629
Identification
151-00629
Manufacturer Type Description
SOC7FT6
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.9 mm
Panel thickness min.
0.7 mm
Length L
56.0 mm
Panel thickness max.
5.75 mm
Number of content units per order unit
1
Minimum order quantity
1500
Operating Temperature
-40 °C to +110 °C
Length L2
42.5 mm
Deeplink
Deeplink