??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02265
HELP_VARIABLE
Company
HellermannTyton
Description
SOC8FT6LG for panel thickness 0,7 - 5,75 mm
Bill of material
HellermannTyton 151-02265
Identification
151-02265
Manufacturer Type Description
SOC8FT6LG
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.7 mm
Length L
40.0 mm
Panel thickness max.
5.1 mm
Number of content units per order unit
1
Minimum order quantity
1000
Operating Temperature
-40 °C to +105 °C
Length L2
30.0 mm
Deeplink
Deeplink