??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 151-29500
HELP_VARIABLE
Company
HellermannTyton
Description
S3STM50
Bill of material
HellermannTyton 151-29500
Identification
151-29500
Manufacturer Type Description
S3STM50
Short Description
3-way separator, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
12.7 - 13.7 mm
Bundle ∅ max.
127 mm
Panel thickness min.
1.90 mm
Bundle ∅ min.
127.0 mm
Length L
50.0 mm
Panel thickness max.
13.00 mm
Number of content units per order unit
100
Minimum order quantity
100
Height H
35.0 mm
Width (W)
22.0 mm
Operating Temperature
-40 °C to +105 °C
Height (H2)
55.0 mm
Deeplink
Deeplink